Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
SHAKO
Description
PMA - dummy - PMA miniature cylinder
Bill of material
PMA25B251pc
TYPE
Type
BORE
Bore
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
CS
Cushion
SF
Sensor type
NS
Number of sensor
MP
Mounting parts
REJ
Rod end joint
AM
mm
D1
mm
CD
mm
D3
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
KK
mm
L9
0.0 mm
KU
mm
KV
mm
KW
mm
KX
mm
KY
mm
MM
mm
W
mm
EW
mm
XC
mm
EE
mm
ZZ
0 mm
MH
0 mm
ML
0 mm
KE
0 mm
U
mm
V
mm
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady