Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 4
Company
SHAKO
Description
SV - Speed Control Valves
Bill of material
SV-02
TYPE
Type
SV
N
Piping Thread
Blank:G
N:NPT
R:Rc
R
Piping Size
02:1/4''
mm
A
24.5
mm
B
35
mm
C
25.5
mm
D
58.0
mm
E
4.0
mm
F
φ4.5
mm
G
19
mm
H
11.7
mm
I
M12xP1.0
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices