Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SHAKO
Description
STC - STC standard cylinder
Bill of material
STC-50-B-25
TYPE
Type
BORE
Bore
mm
MAGNET
Magnet
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
ST
Sensor type
NOS
Number of sensor
MP
Mounting parts
REJ
Rod end joint
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
J
K
mm
L
mm
M
mm
N
mm
O
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
C1
C'
0 mm
D1
D'
0 mm
E1
E'
0 mm
F1
F'
0 mm
L1
0 mm
L2
0 mm
L3
0 mm
L4
0 mm
L5
0 mm
X
0 mm
Y
0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices