Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SHAKO
Description
S - Speed Control Valve
Bill of material
S-06
TYPE
Type
S
R
Piping Size
mm
N
Piping Thread
A
50 mm
B
90 mm
C
51 mm
D
124 mm
E
7.8 mm
F
φ6.3 mm
G
38 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices