Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SHAKO
Description
RC - rc rodless magnetic cylinder series
Bill of material
RCPB20B100A11(05)
TYPE
Type
GR
Guide rod
BORE
Bore size
SA
Shock absorber/Number
STROKE
Stroke
ST
Sensor type
NOS
Number of sensor
POS
K
A
mm
B
mm
B1
- mm
B2
- mm
B3
- mm
C1
mm
C2
mm
D1
mm
D2
mm
D3
mm
D4
- mm
E
- mm
E1
20 mm
E2
mm
E3
mm
E4
mm
F
mm
F1
- mm
F2
- mm
G
mm
G1
- mm
G2
- mm
G3
- mm
G4
- mm
H
8 mm
H1
- mm
H2
- mm
H3
- mm
K1
mm
K2
mm
N2
3 mm
N
- mm
P
- mm
P1
mm
P2
mm
Q
mm
R
mm
S
- mm
S1
mm
S2
mm
T1
mm
T2
mm
T3
mm
V
- mm
W
- mm
B2FF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices