Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
SHAKO
Description
PU320N - Direct solenoid valve
Bill of material
PU320-01-S1
MODEL
Model
PU320 : 3/2 way
AS
Acting style
Blank : Nomally closed
N : Nomally open
NS
Number of stack
Blank : W/O stack
M02 : 2 valves stack
M03 : 3 valves stack
M04 : 4 valves stack
M05 : 5 valves stack
M06 : 6 valves stack
M07 : 7 valves stack
M08 : 8 valves stack
M09 : 9 valves stack
M10 : 10 valves stack
M11 : 11 valves stack
M12 : 12 valves stack
M13 : 13 valves stack
M14 : 14 valves stack
M15 : 15 valves stack
M16 : 16 valves stack
M17 : 17 valves stack
M18 : 18 valves stack
M19 : 19 valves stack
M20 : 20 valves stack
PS
Port size
01 : 1/8″
02 : 1/4″
TH
Thread
Blank : G
N : NPT
R : Rc
S
Solenoid
S : Single solenoid
V
Voltage
1 : 110VAC
2 : 220VAC
6 : 24VAC
7 : 12VDC
9 : 24VDC
LED
Blank : W/O LED
L : LED
CT
Coll type
Blank : DIN
F : Lead wire
E1 : EX-proof 22mm width
E2 : EX-proof 30mm width
E3 : EX-proof CSA standard
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices